Schneider-Electric
 
MTN6005- scope
MTN6005-0011
KNX Air Quality Multisensor, white, surf. mounted, temp, humidity, atmospheric pressure, digital and analogue inputs
Schneider Electric
Characteristics
Main
Range of product KNX
Range SpaceLogic KNX
Product name KNX air quality multisensor
Product or component type Sensor
Main colour tint Polar white
Complementary
Bus type KNX
Function available With humidity sensor
With CO2 sensor
With temperature sensor
With atmospheric pressure sensor
Wiring device mounting Surface
Colour tint Polar white
Height 80.5 mm
Width 80.5 mm
Depth 17 mm
Environment
Surface finish Classy matt
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 8.600 cm
Package 1 Length 8.600 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.123 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months