Schneider-Electric
 
MTN617125 picture- scope
MTN617125
Push-button, 1-gang plus, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name M-Elegance
M-Plan glass
M-Plan
M-Arc
System M
M-Smart
M-Star
Product or component type Push-button
Bus type KNX
Main colour tint Active white
Complementary
Device mounting Flush
Number of FUNCTION keys 2
Local signalling LED
Marking location Marking on legend holder
Material Plastic brilliant
Colour tint Active white
Surface treatment Antibacterial
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 20.200 cm
Package 2 Width 30.700 cm
Package 2 Length 40.900 cm
Package 2 Weight 4.272 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8baa1bd8-8da4-4d84-953d-349bb0677982
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months