Schneider-Electric
 
MTN6185- scope
MTN6185-0414
Push-button Pro T, Merten System M, anthracite, matt, Temperature sensor, Touchless mode
Schneider Electric
Characteristics
Main
Aesthetic name M-Star
M-Plan
System M
M-Smart
M-Plan glass
M-Arc
M-Elegance
Product or component type Push-button
Bus type KNX
Main colour tint Anthracite
Complementary
Control type Touch type
Touchless
Sensor type Temperature
Device mounting Flush
Number of FUNCTION keys 4
Function available Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Express setting: Calls up a pre-set configuration
Push-button with 1 to 4 operating buttons
Night mode: LEDs light up with reduced brightness
Programmable with ETS4 and higher
Pulse edges with 2-byte telegrams
With status displays
Blind (single/dual-surface)
Backlit symbols
Disable functions
Scene retrieval
Behaviour and brightness of the status displays
8-bit linear regulator
Switching, toggling, dimming (single/dual-surface)
Dismantling protection with accesories
Advanced setting: Individual configuration
Scene saving
Proximity function
Local signalling 1 LED per channel (white/green)
Marking With symbols
Material Plastic
Colour tint Anthracite
Surface treatment Varnished
Width 55 mm
Height 55 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.100 cm
Package 2 Width 30.300 cm
Package 2 Length 40.700 cm
Package 2 Weight 5.336 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bc3a78a5-d508-425a-b6b2-a0eb67151f2f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No