Schneider-Electric
 
MTN619419 picture- scope
MTN619419
Rocker f. 1-gng pbtn module w. up/dwn arrw imprint, polar white, glossy, Sys. M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Star
System M
M-Plan glass
M-Plan
M-Elegance
M-Arc
M-Smart
Colour tint Polar white (RAL 9010)
Complementary
Control type Touch type
Number of rocker 1
Product destination Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.700 cm
Package 2 Width 31.100 cm
Package 2 Length 40.600 cm
Package 2 Weight 2.872 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months