Schneider-Electric
 
MTN619444 picture- scope
MTN619444
Rocker f. 1-gng pbutton module w. up/dwn arrw imprint, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Plan glass
M-Smart
M-Elegance
M-Star
System M
M-Plan
M-Arc
Product or component type Touch rocker
Bus type KNX
Colour White (RAL 1013)
Complementary
Product destination Bus system
Material Polycarbonate glossy
Marking UP-DOWN
Marking location Marking on push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.96 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months