Schneider-Electric
 
MTN619525 picture- scope
MTN619525
Rockers f. 2-gng pbtn module w. 1/0 & up/dwn arrw imp., act. wht, glos., Sys.M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Elegance
System M
M-Smart
M-Arc
M-Plan
M-Plan glass
M-Star
Product or component type Touch rocker
Bus type KNX
Colour Active white (RAL 9016)
Complementary
Product destination Bus system
Material Polycarbonate glossy
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.600 cm
Package 1 Weight 18.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months