Schneider-Electric
 
MTN6212- scope
MTN6212-0319
Thermostat with display, KNX, room, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Plan glass
M-Star
System M
M-Arc
M-Elegance
M-Plan
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint Polar white (RAL 9010)
Complementary
Technology type Electronic
Bus type KNX
Function available With temperature controller
With timer clock
Type of setting Manual set point adjustment
Mechanical robustness With anti-theft or dismantling protection
Main colour tint Polar white
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 86.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.700 cm
Package 2 Width 30.700 cm
Package 2 Length 40.300 cm
Package 2 Weight 4.710 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8baa1bd8-8da4-4d84-953d-349bb0677982
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months