Schneider-Electric
 
MTN6215- scope
MTN6215-0310
Thermostat with TFT display, KNX, room, black, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Star
M-Plan glass
System M
M-Elegance
M-Smart
M-Plan
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint Black
Complementary
Technology type Electronic
Bus type KNX
Fixing mode By 2 screws
Device mounting Flush
Function available Output: switching ON/OFF
Background lighting
All functions are displayed on a touch screen
Setpoint adjustment
Blind control
Scene saving
Valve protection function
Operating modes
Switch-on behaviour of the user interface
Pulse edges with 2-byte telegrams
8-bit linear regulator
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Screen saver
Gesture function: the device recognises a gesture
Switching, toggling, dimming
Controller type: 2-step controller
32 functions room controller
Cleaning mode
Controller type: switching PI control (PWM)
Controller type: continuous-action PI control
Scene retrieval
Integrated room temperature controller
Proximity function: for the display and the start screen
Output: continuous in the range 0 to 100%
Signal function
Fan control
Display type Colour TFT display
Control type X touch screen
Mechanical robustness With optional anti-theft or dismantling protection
Material Plastic
Height 55 mm
Width 55 mm
Depth 30 mm
Main colour tint Black
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.600 cm
Package 2 Width 30.400 cm
Package 2 Length 40.900 cm
Package 2 Weight 4.574 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 463c5723-4702-464a-95c8-fb87a8efdba7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No