Schneider-Electric
 
MTN6215- scope
MTN6215-0410
Spacelogic KNX 4 inch Touch Unit black
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Touch panel screen
Product destination KNX bus system
Bus type KNX
Function available Touch function
Processor name ARM Cortex-A7
Colour tint Black painted
Complementary
Device mounting Flush
[Ue] rated operational voltage 21...30 V DC
Display type TFT LCD screen
Display resolution 480 x 480 pixels
Display colour 16 million colours
Display size 4 inch
Memory type 64 MB flash
128 MB RAM
Mounting position Vertical
Horizontal
Material Glass and plastic
Communication network type Wired
Height 86 mm
Depth 32.1 mm
Width 86 mm
Environment
Ambient air temperature for operation -5…45 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.200 cm
Package 1 Length 9.500 cm
Package 1 Weight 184.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.850 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 3 Years since the date code.