Schneider-Electric
 
MTN6215- scope
MTN6215-5910
Thermostat with TFT display, KNX, room, black, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
System Design
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint Black
Complementary
Technology type Electronic
Bus type KNX
Fixing mode By 2 screws
Device mounting Flush
Function available Signal function
Cleaning mode
Background lighting
Controller type: 2-step controller
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
32 functions room controller
Controller type: continuous-action PI control
Scene retrieval
Output: switching ON/OFF
Switching, toggling, dimming
All functions are displayed on a touch screen
Setpoint adjustment
Switch-on behaviour of the user interface
Integrated room temperature controller
Scene saving
Output: continuous in the range 0 to 100%
Blind control
Screen saver
8-bit linear regulator
Operating modes
Controller type: switching PI control (PWM)
Gesture function: the device recognises a gesture
Valve protection function
Proximity function: for the display and the start screen
Pulse edges with 2-byte telegrams
Fan control
Display type Colour TFT display
Control type X touch screen
Mechanical robustness With optional anti-theft or dismantling protection
Material Plastic
Height 71 mm
Width 71 mm
Depth 30 mm
Main colour tint Black
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 102.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.500 cm
Package 2 Width 30.300 cm
Package 2 Length 40.500 cm
Package 2 Weight 5.576 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No