Schneider-Electric
 
MTN6221- scope
MTN6221-0414
Thermostat, KNX, room, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
System M
M-Star
M-Plan glass
M-Arc
M-Elegance
M-Smart
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint Anthracite (RAL 7024)
Complementary
Technology type Electronic
Bus type KNX
Device mounting Flush
Material Plastic
Main colour tint Anthracite
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.100 cm
Package 2 Width 30.400 cm
Package 2 Length 40.500 cm
Package 2 Weight 3.966 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months