Schneider-Electric
 
MTN625199 picture- scope
MTN625199
KNX push-button module, 1-gang, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Elegance
M-Plan
M-Smart
System M
M-Star
M-Plan glass
M-Arc
Product or component type Push-button
Bus type KNX
Number of FUNCTION keys 2
Complementary
Wiring device mounting Flush
Local signalling LED
Material Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 65.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.419 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8baa1bd8-8da4-4d84-953d-349bb0677982
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months