Schneider-Electric
 
MTN625299 picture- scope
MTN625299
KNX push-button module, 2-gang, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Elegance
System M
M-Plan
M-Arc
M-Plan glass
M-Star
M-Smart
Product or component type Push-button
Bus type KNX
Number of FUNCTION keys 4
Complementary
Wiring device mounting Flush
Local signalling LED
Material Plastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 20.300 cm
Package 2 Width 30.600 cm
Package 2 Length 40.600 cm
Package 2 Weight 3.840 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8baa1bd8-8da4-4d84-953d-349bb0677982
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months