Schneider-Electric
 
MTN6260- scope
MTN6260-7770
SpaceLogic KNX Touch IP 7 inch Smart Screen White
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Touch panel
Product destination KNX bus system
Device presentation Complete device
Function available Touch function
Processor name ARM Cortex-A35 quad core
Colour tint White painted
Complementary
Connector type -
Device mounting Wall mounted
[Ue] rated operational voltage 24 V DC
Maximum power consumption in W 5.8 W operation
2.2 W stand by
Display type TFT LCD screen
Display resolution 1024 x 600 pixels
Display colour 16 million colours
Display size 7 inch
Memory type 8 GB flash
2048 MB RAM
Mounting position Vertical
Horizontal
Material Plastic
Communication network type Wi-Fi
Height 196.65 mm
Depth 23.91 mm
Width 132.76 mm
Environment
Ambient air temperature for operation -10…55 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 17.3 cm
Package 1 Length 25.6 cm
Package 1 Weight 0.655 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.233 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 189.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No