Schneider-Electric
 
MTN6270- scope
MTN6270-0000
Dismantling protection
Schneider Electric
Characteristics
Main
Range of product KNX
Range compatibility Merten System Design
Product or component type Dismantling protection for KNX Pro devices
Colour Stainless steel
Complementary
Material Stainless steel glossy
Height 10 mm
Width 13 mm
Depth 5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.61 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No