Schneider-Electric
 
MTN6270- scope
MTN6270-0010
Foil set for KNX Push-button Pro, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan
M-Plan glass
M-Elegance
M-Smart
M-Star
M-Arc
System M
Product or component type Label
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 15.41 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No