Schneider-Electric
 
MTN6270- scope
MTN6270-0011
Foil set for KNX Push-button Pro, System Design
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
D-Life
Product or component type Label
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.800 cm
Package 2 Width 31.100 cm
Package 2 Length 40.400 cm
Package 2 Weight 2.942 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No