Schneider-Electric
 
MTN627819 picture- scope
MTN627819
Push-button, 4-gang plus, polar white, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System M
M-Star
M-Elegance
M-Smart
M-Plan
M-Plan glass
M-Arc
Product or component type Push-button
Bus type KNX
Main colour tint Polar white
Complementary
Device mounting Flush
Number of FUNCTION keys 8
Local signalling LED
Marking location Marking on legend holder
Material Plastic matt
Colour tint Polar white
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.700 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 20.800 cm
Package 2 Width 30.800 cm
Package 2 Length 41.000 cm
Package 2 Weight 4.528 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No