Schneider-Electric
 
MTN629993 picture- scope
MTN629993
Switch actuator, flush-mounted/230/16, polar white
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Switch actuator
Bus type KNX
Number of contacts 1
Complementary
Device mounting Flush
[Ue] rated operational voltage 100...240 V
Network frequency 50...60 Hz
[In] rated current 16 A
Load type Halogen lamps: <= 1700 W, 230 V AC
Incandescent lamps: <= 1173 W, 100 V AC
Incandescent lamps: <= 2700 W, 230 V AC
Incandescent lamps: <= 2817 W, 240 V AC
Halogen lamps: <= 739 W, 100 V AC
Halogen lamps: <= 1773 W, 240 V AC
Parallel compensated fluorescent lamp: <= 434 VA, 100 V AC
Parallel compensated fluorescent lamp: <= 1000 VA, 230 V AC
Parallel compensated fluorescent lamp: <= 1043 VA, 240 V AC
Capacitive: , 10 A, 105 µF, 100...240 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 8.000 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.100 cm
Package 2 Width 30.800 cm
Package 2 Length 40.200 cm
Package 2 Weight 5.446 kg
Offer Sustainability
SCIP Number A8c15c4e-9a5a-42c3-80c1-d5baea54ed7a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months