Schneider-Electric
 
MTN6300- scope
MTN6300-0002
Remote control for KNX presence detector
Schneider Electric
Characteristics
Main
Range KNX
Product or component type IR remote controller
Complementary
Battery voltage CR2032 battery 3 V DC
Height 94.5 mm
Width 52 mm
Depth 7.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 9.0 cm
Package 1 Length 13.2 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.21 kg
Package 3 Height 105 cm
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No