Schneider-Electric
 
MTN6302- scope
MTN6302-6033
KNX ARGUS Presence 180/2.20 m flush-mounted, sahara, System Design
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name D-Life
System Design
Product or component type Presence detector
Bus type KNX
Colour tint Sahara
Complementary
Device presentation Mechanism with central plate
Number of channels 5
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 15300 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 8 m
Detection angle 180° horizontal
Material Polycarbonate
Surface treatment Varnished
Device mounting Flush
Mounting height 2.2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 99.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.38 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No