Schneider-Electric
 
MTN6302- scope
MTN6302-6034
KNX ARGUS Presence 180/2.20 m flush-mounted, anthracite, System Design
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System Design
D-Life
Product or component type Presence detector
Bus type KNX
Colour tint Anthracite
Complementary
Device presentation Mechanism with central plate
Number of channels 5
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 15300 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 8 m
Detection angle 180° horizontal
Material Polycarbonate
Surface treatment Varnished
Device mounting Flush
Mounting height 2.2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.700 cm
Package 1 Width 7.700 cm
Package 1 Length 9.300 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 20.500 cm
Package 2 Width 30.400 cm
Package 2 Length 40.900 cm
Package 2 Weight 3.312 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No