Schneider-Electric
 
MTN632515 picture- scope
MTN632515
KNX ARGUS 220, dark brazil
Schneider Electric
Characteristics
Main
Range KNX
Product or component type Movement sensor
Bus type KNX
Colour tint Dark brazil
Colour code RAL 8019
Complementary
Number of channels 20
5
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 9144 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 12 m
Movement detection area 24 m
Horizontal detection angle 0…220 °
Device mounting Surface
Mounting height 2.5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.100 cm
Package 1 Width 14.300 cm
Package 1 Length 18.200 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 20.200 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.498 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months