Schneider-Electric
 
MTN644692 picture- scope
MTN644692
Binary input REG-K/8x230, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Binary input
Bus type KNX
Complementary
Total number of 18 mm modules 4
Wiring device mounting DIN rail
[Ue] rated operational voltage 230 V AC 50 Hz
Number of inputs 8
Input type Binary
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.500 cm
Package 1 Length 15.800 cm
Package 1 Weight 253.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.096 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months