Schneider-Electric
 
MTN644992 picture- scope
MTN644992
Binary input REG-K/4x230, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Binary input
Bus type KNX
Complementary
Total number of 18 mm modules 2.5
Wiring device mounting DIN rail
[Ue] rated operational voltage 230 V AC 50 Hz
Number of inputs 4
Input type Binary
Local signalling LED
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.3 cm
Package 1 Length 9.6 cm
Package 1 Weight 156.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.17 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months