Schneider-Electric
 
MTN648495 picture- scope
MTN648495
Switch actuator REG-K/12x230/16 w. manual mode and current detection, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Switch actuator
Operating mode Manual
Bus type KNX
Modular device additional info Connectable with different phases
Number of contacts 12
Complementary
Function available Current detection
Total number of 18 mm modules 12
Mounting support DIN rail
[Ue] rated operational voltage 100...240 V
Network frequency 50...60 Hz
[In] rated current 0.1…16 A
Load type Incandescent lamps: <= 3600 W, 230 V AC
Halogen lamps: <= 2500 W, 230 V AC
Incandescent lamps: <= 1600 W, 100 V AC
Incandescent lamps: <= 3840 W, 240 V AC
Halogen lamps: <= 1086 W, 100 V AC
Halogen lamps: <= 2608 W, 240 V AC
Parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC
Parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC
Parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC
Capacitive: , 16 A, 200 µF, 100...240 V AC
Motor: <= 434 W, 100 V AC
Motor: <= 1000 W, 230 V AC
Motor: <= 1043 W, 240 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.400 cm
Package 1 Length 27.900 cm
Package 1 Weight 990.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 20.100 cm
Package 2 Width 30.400 cm
Package 2 Length 40.600 cm
Package 2 Weight 6.308 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months