Schneider-Electric
 
MTN6500- scope
MTN6500-0101
SpaceLogic KNX Coupler DIN Rail
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Range SpaceLogic KNX
Product or component type Coupler
Product destination KNX bus system
Bus type KNX
Complementary
Total number of 18 mm modules 1
Wiring device mounting DIN rail
Power supply input current 5 mA
3 mA
Material PC
Communication port protocol KNX
KNX long frame
KNX data security
Control type 2 push-buttons
Local signalling 3 LEDs
Function available Supports KNX Secure
Market segment Commercial
Residential
Environment
IP degree of protection IP20
Relative humidity 5…93 %
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -5…45 °C
Standards EMC directive
EN 50491-3
EN 50491-5-2
EN 50491-5-3
EN 61000-6-2
EN 61000-6-3
EN 50581 : 2012
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 93.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.311 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No