Schneider-Electric
 
MTN6502- scope
MTN6502-0101
SpaceLogic KNX USB Interface DIN Rail
Schneider Electric
Characteristics
Main
Range SpaceLogic KNX
Product or component type USB interface
Bus type KNX
Colour tint Schneider white
Colour code RAL 9003
Market segment Residential
Commercial
Complementary
Connector type USB type C
Function available Supports KNX Secure
Communication port protocol USB
KNX
KNX long frame
Transmission rate 12 Mbit/s
9600 bit/s
Total number of 18 mm modules 1
Local signalling 2 LEDs
Material PC
Mounting support DIN rail
Environment
Ambient air temperature for operation -5…45 °C
Standards EMC directive
EN 50491-3
EN 50491-5-2
EN 50491-5-3
EN 61000-6-2
EN 61000-6-3
EN 50581 : 2012
IP degree of protection IP20
Relative humidity 5…93 %
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.717 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No