Schneider-Electric
 
MTN6503- scope
MTN6503-0201
KNX Metering Gateway Modbus REG-K
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Range SpaceLogic KNX
Product or component type Metering gateway
Bus type KNX
Modbus
Market segment Small commercial
Complementary
Communication of data Energy and power metering
Product destination PM9C universal meter
PM210 universal meter
PM710 universal meter
PM750 universal meter
PM810 universal meter
PM820 universal meter
PM850 universal meter
PM870 universal meter
PM1200 universal meter
PM6200 universal meter
PM3250 universal meter
PM3255 universal meter
IEM3150 energy counter
IEM3155 energy counter
IEM3250 energy counter
IEM3255 energy counter
SIM10M smart interface module
Software type Updateable software
Communication port protocol KNX
Modbus
Connections - terminals Modbus: screw terminals
KNX: bus terminal
Total number of 18 mm modules 2
Mounting support DIN rail
[Ue] rated operational voltage 24 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 251.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.92 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number A8c15c4e-9a5a-42c3-80c1-d5baea54ed7a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins