Schneider-Electric
 
MTN6513- scope
MTN6513-1203
Power supply, Spacelogic KNX, REG-K/320 mA, white
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Power supply
Bus type KNX
Topology TP256
Provided equipment Line choke
Colour White
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Rated voltage 180…264 V AC 50...60 Hz
Power consumption in W 1.8 W
Maximum short-circuit current 1 A
Maximum output current 320 mA
Output voltage 30 V DC
Power supply type SELV
Local signalling LED
Connections - terminals 0.5...4 mm² screw terminal for solid cable
0.5...4 mm² screw terminal for stranded cable
0.5...2.5 mm² screw terminal for stranded with sleeve cable
Height 90 mm
Width 72 mm
Depth 65 mm
Environment
Ambient air temperature for operation -5…45 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 93 % non-condensing
Operating altitude 2000 m
Directives 89/336/EEC - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.500 cm
Package 1 Length 15.700 cm
Package 1 Weight 331.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 28
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.315 kg
Unit Type of Package 3 P12
Number of Units in Package 3 112
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.556 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No