Schneider-Electric
 
MTN6604- scope
MTN6604-0001
Weather combi-sensor, black, wind, rain, twilight, three brightness sensors
Schneider Electric
Characteristics
Main
Range of product KNX
Range SpaceLogic KNX
Product or component type Weather combi-sensor
Main colour tint Black
Complementary
Bus type KNX
Function available With heater
Wiring device mounting Surface
Colour tint Black (RAL 9005)
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 21.5 cm
Package 1 Length 34.5 cm
Package 1 Weight 1.64 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 4.191 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No