Schneider-Electric
 
MTN6606- scope
MTN6606-0073
GNSS Antenna
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type GNSS antenna
Device presentation Complete mechanism
Colour tint White
Complementary
Wiring device mounting Surface
Fixing mode By screw
[Ue] rated operational voltage 18 V DC
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.6 cm
Package 1 Width 4.6 cm
Package 1 Length 10.2 cm
Package 1 Weight 91 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.901 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 59.208 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins