Schneider-Electric
 
MTN663529 picture- scope
MTN663529
Power supply REG, AC 24 V/1 A, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Power supply
Network type AC
Complementary
Condition of use Other device
KNX device
Mounting support DIN rail
Rated operational power in W 24 W
[Us] rated supply voltage 207...253 V AC 50/60 Hz
Number output current 1 A
Output voltage 24 V
Connections - terminals Screw terminals
Height 66.5 mm
93 mm
Width 87.5 mm
Depth 66.5 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 12.600 cm
Package 1 Length 15.900 cm
Package 1 Weight 796.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.600 cm
Package 2 Width 30.900 cm
Package 2 Length 40.400 cm
Package 2 Weight 8.330 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months