Schneider-Electric
 
MTN663592 picture- scope
MTN663592
Wind sensor with 0-10 V interface and heating, polar white
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Wind sensor
Main colour tint Polar white
Complementary
Bus type KNX
Function available With heater
Wiring device mounting Surface
Colour tint Polar white (RAL 9010)
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.100 cm
Package 1 Width 24.900 cm
Package 1 Length 26.400 cm
Package 1 Weight 812.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 30.300 cm
Package 2 Width 34.100 cm
Package 2 Length 41.100 cm
Package 2 Weight 2.082 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A8c15c4e-9a5a-42c3-80c1-d5baea54ed7a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months