Schneider-Electric
 
MTN663594 picture- scope
MTN663594
Twilight sensor, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Brightness sensor
Main colour tint Light grey
Complementary
Bus type KNX
Wiring device mounting Surface
Colour tint Light grey (RAL 7035)
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.4 cm
Package 1 Width 3.7 cm
Package 1 Length 7.9 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 70
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.62 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months