Schneider-Electric
 
MTN663595 picture- scope
MTN663595
Rain sensor
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Humidity sensor
Complementary
Bus type KNX
Wiring device mounting Surface
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.8 cm
Package 1 Length 13.0 cm
Package 1 Weight 463.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.57 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months