Schneider-Electric
 
MTN668991 picture- scope
MTN668991
Lead gel battery, 12 V, 18 Ah
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Battery
Battery type Lead gel
Complementary
[Ue] rated operational voltage 12 V
Battery capacity 18 Ah
Material Plastic: box
Height 166 mm
Width 72 mm
Length 180 mm
Environment
Ambient air temperature for operation -15…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 17.8 cm
Package 1 Length 27.3 cm
Package 1 Weight 6.72 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Removable battery No
Contractual warranty
Warranty 18 months