Schneider-Electric
 
MTN6705- scope
MTN6705-0008
SpaceLogic KNX Switch/Blind Master 8ch 10AX/16AC1
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Combined blind relay
Operating mode KNX bus system
Bus type KNX
Rated input ON/OFF status:
Complementary
Mounting support DIN rail
[Ue] rated operational voltage 250 V AC 50/60 Hz
[In] rated current 16 A
10 A
Number of outputs 8
4
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.7 cm
Package 1 Weight 380 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.904 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 742aa773-90f8-499c-9f60-f02cbbc0de1e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 17