Schneider-Electric
 
MTN670802 picture- scope
MTN670802
Push-button interface, 2-gang plus, polar white
Schneider Electric
Characteristics
Main
Product or component type Push-button interface
Bus type KNX
Output type Provide signal voltage
Complementary
Market segment Residential
Small commercial
Range of product KNX
IP degree of protection IP20
Wiring device mounting Flush
Number of inputs 2
Input type Binary
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.614 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A37b3865-b4c2-4412-b797-13e185344afd
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months