Schneider-Electric
 
MTN6710- scope
MTN6710-0102
SpaceLogic KNX Universal Dimmer Master 2 channel
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Dimming actuator
Operating mode KNX bus system
Bus type KNX
Complementary
Mounting support DIN rail
[Ue] rated operational voltage 230 V
Network frequency 50/60 Hz
Number of outputs 2
Load type LV halogen: 20...350 W at 230 V
Incandescent lamp: 20...350 W at 230 V
Halogen lamp: 20...350 W at 230 V
RC LED lamp: 2...200 W at 230 V
RL LED lamp: 2...60 W at 230 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.400 cm
Package 1 Width 12.800 cm
Package 1 Length 15.900 cm
Package 1 Weight 269.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 28
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.350 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 25
Contractual warranty
Warranty 18 months