Schneider-Electric
 
MTN6730- scope
MTN6730-0003
SpaceLogic KNX Fan Coil 0-10V Controller
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Actuator
Operating mode KNX bus system
Bus type KNX
Rated output 6 A - 3 x for output switching on/off (heating)
16 A (cooling)
Complementary
Total number of 18 mm modules 4
Wiring device mounting DIN rail
[Ue] rated operational voltage 110...240 V
Load type Valve: 110...240 V AC
Fan:
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.800 cm
Package 1 Width 8.500 cm
Package 1 Length 10.300 cm
Package 1 Weight 292.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.554 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cffdc0b5-a043-4fac-8ac8-4ab02acc3497
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 50