Schneider-Electric
 
MTN682191 picture- scope
MTN682191
Analogue input REG-K 4-gang, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Analogue input
Product destination KNX bus system
Bus type KNX
Complementary
Total number of 18 mm modules 4
Mounting support DIN rail
Analogue input type Voltage analog input
Current analog input
Number of inputs 4
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.400 cm
Package 1 Length 16.000 cm
Package 1 Weight 228.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.900 cm
Package 2 Width 30.800 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.666 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months