Schneider-Electric
 
MTN682991 picture- scope
MTN682991
Weather station REG-K/4-gang, light grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Sensor
Bus type KNX
Function available Weather station integrated in sensor
With DCF77
Colour tint Light grey
Colour code RAL 7035
Complementary
Mounting support DIN rail
Input type With analogue input
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 245.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.89 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months