Schneider-Electric
 
MTN689701 picture- scope
MTN689701
Bus connecting terminal, red/dark grey
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Busbar connection
Bus type KNX
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.700 cm
Package 1 Length 7.700 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.200 cm
Package 2 Width 30.300 cm
Package 2 Length 40.700 cm
Package 2 Weight 5.020 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months