Schneider-Electric
 
MTN6904- scope
MTN6904-0001
KNX weather station Basic V2
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Sensor
Bus type KNX
Function available Weather station integrated in sensor
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.200 cm
Package 1 Width 23.000 cm
Package 1 Length 35.700 cm
Package 1 Weight 709.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 141