Schneider-Electric
 
MTN6940- scope
MTN6940-0000
SpaceLogic KNX Module Link
Schneider Electric
Characteristics
Main
Range SpaceLogic KNX
Accessory / separate part category Mounting and fixing accessory
Complementary
Range compatibility KNX
Diameter 44 mm 11 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 1.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 5.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 69.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 890.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 742aa773-90f8-499c-9f60-f02cbbc0de1e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No