Schneider-Electric
 
MTN6941- scope
MTN6941-0002
SpaceLogic KNX Cable Link 1.5m Long
Schneider Electric
Characteristics
Main
Range SpaceLogic KNX
Accessory / separate part category Mounting and fixing accessory
Complementary
Range compatibility KNX
Diameter 1500 mm 14 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 12.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.831 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 78765a79-85f8-4346-82ab-66a4296e6f5d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No