Schneider-Electric
NGTU10N2 picture- scope
NGTU10N2
Frame holder, ESPRO, for all enclosures 280mm depth, set of 2
Main
Product brand ABN
Range ESPRO
Product or component type Frame holder
Accessory / separate part category Chassis accessory
Quantity per set Set of 2
Complementary
Material Plastic
Mounting location Inside the enclosure
Width 50 mm
Height 36 mm
Depth 25 mm
Permanent permissible load 600 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 20.0 cm
Package 1 Length 0.9 cm
Package 1 Weight 600.0 g
Offer Sustainability
EU RoHS Directive Under investigation