Schneider-Electric
 
NSY17996 picture- scope
NSY17996
Outlet grille CEM 56
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility ClimaSys ClimaSys CV EMC fan
Product or component type Outlet grille
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys EMC ventilation system
Fixing mode By screws
Clipped
Device composition 1 outlet grille: front
1 metal frame: covering the plastic element
1 metal grille: attached to the frame
1 gasket: between the perimeter of the grille and the enclosure
Complementary
Material ABS (acrylonitrile butadiene-styrene)
Colour Outlet grille: grey (RAL 7035)
Cut-out dimensions 126.5 x 126.5 mm
Height External: 150 mm
Width External: 150 mm
Depth External : 31 mm
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 15.500 cm
Package 1 Length 16.000 cm
Package 1 Weight 262.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 26.500 cm
Package 2 Width 31.000 cm
Package 2 Length 49.000 cm
Package 2 Weight 6.550 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 525
Package 3 Height 108.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 150.550 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months