Schneider-Electric
 
NSY2PLVDC42U10 picture- scope
NSY2PLVDC42U10
Actassi - side panel - 42U - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Side panel
Accessory / separate part category Cladding accessory
Type of paint Textured
Colour Grey (RAL 7035)
Quantity per set Set of 2
Complementary
Device composition Ventilation louvres
Plastic obturator
Product compatibility Keylock NSYSTVDA
Material Sheet steel
Surface finish Epoxy-polyester powder
Thickness 50 mm
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Number of rack unit 42U
Height 2000 mm
Depth 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 93.5 cm
Package 1 Length 199.0 cm
Package 1 Weight 36.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 76.0 cm
Package 2 Width 210.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 401.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months